IESNA:LM-63-2002
[TEST]P1296302
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3CB1MMS_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]882
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
3275.5 3273.4 3264.4 3249.1 3229.7 3201.3 3166 3113.3 3041.3 2935.3
2801.6 2629.1 2434.4 2218.3 1980.7 1741 1138.9 642.9 328.4 183.6
112.9 69.3 37.4 20.1 13.2 8.3 4.8 2.8 2.1 2.1
1.4 1.4 1.4 1.4 1.4 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0 0 0 0
